PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package which is designed for low power surface mount applications.

  • Miniature SC-70/SOT-323 Surface Mount Package Saves Board Space
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT2907AWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

-

200

0.15

$0.0155

More Details

NSVMMBT2907AWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

-

200

0.15

$0.0469

More Details

Show More

1-25 of 25

Products per page

Jump to :