N-Channel JFET, -25 V, 20 to 40 mA, 40 mS, Dual

Favorite

Overview

The NSVJ6904DSB6 is a composite type of JFET designed for compact size and high efficiency which can achieve high gain performance. This AEC-Q101 qualified and PPAP capable device is suited for automotive applications.

  • AM Tuner RF Amplification
  • Low Noise Amplifier
  • Car Audio System
  • High forward transfer admittance | yfs |
  • Small Capacitance Ciss
  • Ultralow noise figure
  • Pb-Free, Halogen Free and RoHS compliance
  • CPH6 package is pin-compatible with SC-74
  • AEC-Q101 qualified and PPAP capable
  • Dual type
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
Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

NSVJ6904DSB6T1G

Loading...

Active

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

Y

N-Channel

20000

40000

15

10

2.3

$0.2875

More Details

Show More

1-25 of 25

Products per page

Jump to :