N-Channel JFET, 15 V, 10 to 32 mA, 38 mS

Favorite

Overview

The NSVJ2394SA3 is a Single N-Channel Junction FET featuring Low Noise Amplification (LNA) suitable for automotive antenna applications. This device features high forward transfer admittance with low noise characteristics and provides high ESD immunity in comparison to current JFETs. This device is AEC-Q101 qualified and PPAP capable, making it suitable for automotive applications.

  • AM Tuner RF Amplifier
  • Low Noise Amplifier
  • Automotive AM Radio Tuner
  • Large | yfs |
  • Small Ciss
  • This Small Package Enables Sets to be Smaller
  • Ultralow Noise Figure
  • Pb-Free and RoHS compliance
  • AEC-Q101 qualified and PPAP capable
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

NSVJ2394SA3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

Y

N-Channel

10000

32000

15

10

2.9

$0.1725

More Details

Show More

1-25 of 25

Products per page

Jump to :