RF Transistor for Low Noise Amplifier

Favorite

Overview

This RF transistor is designed for RF amplifier applications. SSFP package is contribute to down size of application because it is small surface mount package. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.

  • RF Amplifier for RKE
  • RF Amplifier for ADAS
  • RF Amplifier for Remote Engine Starter
  • RF Amplifier for UHF application
  • Automotive
  • High cut-off frequency : fT = 5.5 GHz typ. (VCE = 5 V)
  • High gain
    : |S21e|2 = 11 dB typ. (f = 1 GHz)
    : |S21e|2 = 19 dB typ. (f = 400 MHz)
  • SSFP package is pin-compatible with SOT-623
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free, Halogen Free and RoHS compliance
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

NSVF5501SKT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

Y

NPN

0.07

10

100

160

0.25

3000

1.9

11

$0.1208

More Details

Show More

1-25 of 25

Products per page

Jump to :