RF Transistor for Low Noise Amplifier

Favorite

Overview

This RF transistor is designed for low noise amplifier applications. MCPH package is suitable for use under high temperature environment because it has superior heat radiation characteristics. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.

  • Low Noise Amplifier
  • Satellite Radios
  • ITS with 700 MHz
  • FM Radio Antenna
  • Remote Keyless Entry System
  • Low-noise use : NF = 1.2 dB (typ) [f = 1 GHz]
  • High cut-off frequency : fT = 16 GHz (typ) [VCE = 5 V]
  • High gain : |S21e|2 = 17.5 dB (typ) [f = 1 GHz]
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free, Halogen Free and RoHS compliance
  • MCPH4 package is pin-compatible with SC-82FL
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

NSVF4020SG4T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82FL / MCPH-4

1

260

REEL

3000

Y

NPN

0.15

8

60

150

0.4

13000

1.2

17.5

$0.1725

More Details

Show More

1-25 of 25

Products per page

Jump to :