RF Transistor for Low Noise Amplifier

Favorite

Overview

This RF transistor is designed for low noise amplifier applications. MCPH package is suitable for use under high temperature environment because it has superior heat radiation characteristics. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.

  • Low Noise Amplifier
  • RF Amplifier
  • Digital Radio Systems
  • Digiral TVs
  • FM Radio Systems
  • UHF Applications
  • Low-noise use : NF = 1.2 dB typ. (f = 1 GHz)
  • High cut-off frequency : fT = 10 GHz typ. (VCE = 5 V)
  • High gain : |S21e|2 = 17 dB typ. (f = 1 GHz)
  • MCPH4 package is pin-compatible with SC-82FL
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free, Halogen Free and RoHS compliance
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

NSVF4017SG4T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-82FL / MCPH-4

1

260

REEL

3000

N

NPN

0.1

12

60

150

0.45

8000

1.2

17

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :