PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is a spin-off of our popular SOT23, SOT323, SOT563, SOT-963 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT 1123 surface mount package. This device is ideal for low power surface mount applications, where board space is at a premium.

  • PNP General Purpose Transistor
  • hFE, 220-475
  • Low VCE(sat), <-0.3 V
  • Reduces Board Space
  • This is a Pb-Free Device
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST857BF3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

Y

PNP

General Purpose

0.7

0.1

45

50

5

0.9

0.82

220

475

100

0.36

$0.0591

More Details

Show More

1-25 of 25

Products per page

Jump to :