NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is a spin-off of our popular SOT-23/SOT-323/SOT-563 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT-1123 surface mount package. This device is ideal for low-power surface mount applications, where board space is at a premium.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST848BF3T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

N

NPN

General Purpose

0.6

0.1

30

30

5

0.9

0.77

200

450

100

0.347

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :