NST65011M: DUAL MATCHED NPN XSTR 45V
Product Description
These transistors are housed in an ultra−small SOT−363 package
ideally suited for portable products. They are assembled to create a
pair of devices highly matched in all parameters, eliminating the need
for costly trimming. Applications are Current Mirrors; Differential,
Sense and Balanced Amplifiers; Mixers; Detectors and Limiters.
Complementary PNP equivalent NST65010MW6T1G is available.
|
Features |
| |
|
-
Current Gain Matching to 10%
|
-
Base−Emitter Voltage Matched to 2 mV
|
-
Drop−In Replacement for Standard Device
|
-
NSV Prefix for Automotive and Other Applications Requiring
Unique Site and Control Change Requirements; AEC−Q101
Qualified and PPAP Capable
|
-
These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS
Compliant
|
|
|