Dual PNP Bipolar Transistor

Favorite

Overview

The Dual PNP Bipolar Transistor is housed in an ultra-small SOT-363 package ideally suited for portable products. It is assembled to create a pair of devices highly matched in all parameters, eliminating the need for costly trimming. Applications are Current Mirrors, Differential Sense and Balanced Amplifiers, Mixers, Detectors and Limiters.

  • Current Sensing circuits
  • Balanced Amplifiers
  • Power Supplies
  • LED Drive Circuits
  • Gain Matched to 10%
  • Matched Turn On (Vbe-on)
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST45010MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

Dual PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.82

220

475

100

0.38

$0.1333

More Details

NSVT45010MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

Dual PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.82

220

475

100

0.38

$0.0747

More Details

NSVT45010MW6T3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

10000

Y

Dual PNP

General Purpose

0.65

0.1

45

50

5

0.9

0.82

220

475

100

0.38

$0.0747

More Details

Show More

1-25 of 25

Products per page

Jump to :