NPN PNP Bipolar Transistor

Favorite

Overview

The NPN PNP Bipolar Transistor is a spinoff of our popular SOT23/SOT323/SOT563 three leaded device. It is designed for general purpose amplifier applications and is housed in the SOT963 six leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low power surface mount applications where board space is at a premium.

  • Complementary General Purpose Switching Transistors
  • hFE 100-300
  • Low VCE(sat), <0.4 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • This is a Pb-Free Device
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST3946DP6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

N

Complementary

General Purpose

0.3 (NPN) 0.4 (PNP)

0.2

40

60

6

0.95

-

100

300

200

0.42

$0.0392

More Details

NSVT3946DP6T5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

N

Complementary

General Purpose

0.3 (NPN) 0.4 (PNP)

0.2

40

60

6

0.95

-

100

300

200

0.42

$0.1027

More Details

Show More

1-25 of 25

Products per page

Jump to :