Dual NPN Bipolar Transistor

Favorite

Overview

The Dual NPN Bipolar Transistor device is a spin off of our popular SOT23, SOT323, SOT563 three leaded device. It is designed for general purpose amplifier applications and is housed in the SOT963 six leaded surface mount package. With two discrete devices in one package, this device is ideal for low power surface mount applications where board space is at a premium.

  • NPN General Purpose Switching Transistor
  • hFE, 100-300
  • Low VCE(sat), <0.4 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • This is a Pb-Free Device
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST3904DP6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

N

Dual NPN

General Purpose

0.3

0.2

40

60

6

0.95

-

100

300

200

0.42

$0.0612

More Details

NSVT3904DP6T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

N

Dual NPN

General Purpose

0.3

0.2

40

60

6

0.95

-

100

300

200

0.42

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :