Low VCE(sat) Transistor, PNP, -40 V, 5.0 A

Favorite

Overview

Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.

  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
  • High Current, Low VCEsat, ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSS40500UW3T2G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.22

5

40

40

7

0.9

0.9

250

-

100

1.5

$0.1831

More Details

Show More

1-25 of 25

Products per page

Jump to :