Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NSS1C200: Low VCE(sat) Transistor, PNP, 100 V, 2.0 A

Product Description
Low VCE(sat) Bipolar Junction Transistors (BJT) are miniature surface mount devices featuring ultra low saturation voltage VCEsat and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features   Benefits
     
  • High Current, Low VCEsat, ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta)
 
  • Improved Circuit Efficiency, Decreased Battery Charge Time, Reduce component count, High Frequency Switching, Smaller Portable Product, No distortion
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
   
Applications   End Products
  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
 
  • Mobile Phones, PDAs, MP3 players, Computers, Power Supplies, Automotive Body Electronics, Toys.
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Low VCE(sat) Transistor, PNP, 100 V, 2.0 A   PNP   2   100   0.125   120   360   100   2   SOT-223-4 / TO-261-4 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Low VCE(sat) Transistor, PNP, 100 V, 2.0 A   PNP   2   100   0.125   120   360   100   2   SOT-223-4 / TO-261-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Low VCE(sat) Transistor, PNP, 100 V, 2.0 A   PNP   2   100   0.125   120   360   100   2   SOT-223-4 / TO-261-4 
Package Availability
Type
PB free
Standard
SOT-223-4 / TO-261-4 x