DSN2 0603 Schottky Diode 40V 2A

Favorite

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dcdc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Very Low Forward Voltage Drop 550 mV @ 2.0 A
  • Low Reverse Current 15 A @ 10 V VR
  • 2.0 A of Continuous Forward Current
  • Power Dissipation of 665 mW with Minimum Trace
  • ESD Rating Human Body Model: Class 3B
    ESD Rating Machine Model: Class C
  • Very High Switching Speed
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR20F40NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Y

Single

40

0.55

150

2

28

-

-

$0.138

More Details

Show More

1-25 of 25

Products per page

Jump to :