Schottky Barrier Diode, 2 A, 30 V

Favorite

Overview

These Schottky barrier diodes are optimized for low forwardvoltage drop and low leakage current and are offered in a Chip ScalePackage (CSP) to reduce board space. The low thermal resistanceenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop − 440 mV (Typ.) @ IF = 2 A
  • Low Reverse Current − 40 A (Typ.) @ VR = 30 V
  • 2 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3B; Machine Model: Class C
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR20306NXT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

N

Single

30

0.495

150

2

19

63

170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :