1.0 A, 40 V, Schottky Barrier Diode, Low IR

Favorite

Overview

The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LED Backlighting
  • Reverse Voltage & Current Protection
  • GPS Systems
  • Portable/Consumer Products
  • Very Low Forward Voltage Drop(VF)
  • Very High Switching Speed
  • Low Reverse Current 10 A @ 10 V VR
  • ESD Rating Human Body Model: Class 3B
    Machine Model: Class C
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR10F40NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Y

Single

40

0.49

10

1

18

-

-

$0.1009

More Details

Show More

1-25 of 25

Products per page

Jump to :