500 mA, 30 V, Schottky Barrier Diode

Favorite

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Buck and Boost DC-DC Converters
  • Camera Photo Flash
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop - Typical ~450 mV @ IF = 500 mA
  • Low Reverse Current - Typical ~40 µA @ VR = 30 V
  • 500 mA of Continuous Forward Current
  • High ESD Rating: HBM - Class 3B; CDM - Class IV
  • High Switching Speed
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR05T30P2T5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

Single

30

0.475

100

0.5

-

9

33

$0.0367

More Details

Show More

1-25 of 25

Products per page

Jump to :