Schottky Barrier Diode, 500 mA, 30 V

Favorite

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop - 580 mV (Typ.) @ IF = 500 mA
  • Low Reverse Current - 200 uA (Typ.) @ VR = 30 V
  • 500 mA of Continuous Forward Current
  • High ESD Rating: HBM - Class 3B; CDM - Class IV
  • High Switching Speed
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR05T304MXT5G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

Single

30

0.43

35

0.5

2.2

15

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :