Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NSR05F20NX: Schottky Barrier Diode, 20 V

Product Description
The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
Features   Benefits
     
  • Very Low Forward Drop (VF)
 
  • Better Efficiency
  • Low Reverse Current
   
Applications   End Products
  • Reverse Voltage and Current Protection
 
  • Portable/Consumer Products
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Diode, 20 V, DSN2 (0402) Schottky Diodes 20 V 0.5 A    Single   20   0.43   15   0.5   10   -   -   DSN-2 
Package Availability
Type
PB free
Standard
DSN-2 x