500 mA, 20 V, Schottky Barrier Diode

Favorite

Overview

Schottky diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0520V2 in a SOD-523 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Very Low Forward Voltage Drop - 325 mV @ 100 mA
  • Low Reverse Current - 8.0 uA @ 10 V
  • Continuous Forward Current - 500 mA
  • Power Dissipation with Minimum Trace - 170 mW
  • Very High Switching Speed - 12 ns @ 10 mA
  • Low Capacitance - 35 pF @ 1.0 V
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0520V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

20

0.48

30

0.5

2

12

35

$0.0504

More Details

NSR0520V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

20

0.48

30

0.5

2

12

35

$0.0468

More Details

NSVR0520V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

20

0.48

30

0.5

2

12

35

$0.0704

More Details

NSVR0520V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

20

0.48

30

0.5

2

12

35

$0.0704

More Details

Show More

1-25 of 25

Products per page

Jump to :