200 mA, 40 V, Schottky Barrier Diode

Favorite

Overview

Schottky rectifiers are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0340P2 in a SOD-923 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • Very Low Forward Voltage Drop 420 mV @ 100 mA
  • Low Reverse Current 0.6uA @ 10 V
  • Continuous Forward Current 200 mA
  • Power Dissipation with Minimum Trace 190 mW
  • Very High Switching Speed 3.0 ns @ 10 mA
  • Low Capacitance 4 pF @ 5.0 V
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0340P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

Single

40

0.56

5

0.2

1

3

4

$0.0552

More Details

NSVR0340P2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

Single

40

0.56

5

0.2

1

3

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :