feedback
Rate this webpage

Need
Support?


NSR0340P2: Schottky Barrier Diode, 200 mA, 40 V

Overview
Specifications
Datasheet: 40 V SCHOTTKY BARRIER DIODE
Rev. 0 (106.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
Schottky rectifiers are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0340P2 in a SOD-923 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
Features
 
  • Very Low Forward Voltage Drop 420 mV @ 100 mA
  • Low Reverse Current 0.6uA @ 10 V
  • Continuous Forward Current 200 mA
  • Power Dissipation with Minimum Trace 190 mW
  • Very High Switching Speed 3.0 ns @ 10 mA
  • Low Capacitance 4 pF @ 5.0 V
Applications   End Products
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
 
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSR0340P2T5G Active
AEC Qualified
Pb-free
Halide free
Schottky Barrier Diode, 200 mA, 40 V SOD-923-2 514AB 1 Tape and Reel 8000 $0.0787
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: 40 V SCHOTTKY BARRIER DIODE
Rev. 0 (106.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Diode, 200 mA, 40 V   Single   40   0.56   5   0.2   1   3   4   SOD-923-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current