200 mA, 30 V, Schottky Barrier Diode in X3DFN (0201)

Favorite

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in a space saving x3DFN 0201 package ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Reverse Voltage and Current Protection
  • Mobile Handsets
  • Notebooks, PCs & PDA
  • GPS, MP3 Players
  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current
  • These devices are Pb-free, Halogen free/BFR free and are RoHS compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR02F30MXT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

Single

30

0.6

50

0.2

2

3

8

$0.0504

More Details

Show More

1-25 of 25

Products per page

Jump to :