250 mA, 40 V, Low IR Schottky Diode

Favorite

Overview

Schottky rectifiers are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0240V2 in a SOD-523 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Mobile Handsets
  • MP3 Players
  • Digital Cameras and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Very Low Forward Voltage Drop - 480 mV @ 100 mA
  • Low Reverse Current - 0.2 uA @ 25 V VR
  • 250 mA of Continuous Forward Current
  • Power Dissipation of 200 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 4 pF
  • This is a Pb-Free Device
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0240V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

40

0.7

0.55

0.25

1

3

4

$0.0631

More Details

NSR0240V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

40

0.7

0.55

0.25

1

3

4

$0.0533

More Details

NSVR0240V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

40

0.7

0.55

0.25

1

3

4

$0.0633

More Details

NSVR0240V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

40

0.7

0.55

0.25

1

3

4

$0.0633

More Details

Show More

1-25 of 25

Products per page

Jump to :