200 mA, 30 V, Schottky Barrier Diode

Favorite

Overview

The Schottky diode is designed for high-speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD923 package is excellent for hand-held and portable applications where space is limited.

  • Ideally suited for use as part of discrete buck converter or discrete boost converter
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.325 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a Pb-Free Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0230P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

Single

30

0.325

10

0.2

1

-

-

$0.0391

More Details

NSVR0230P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

Single

30

0.325

10

0.2

1

-

-

$0.1052

More Details

Show More

1-25 of 25

Products per page

Jump to :