Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NSR01F30MX: 30 V, 100 mA Low VF Schottky Diode

Product Description
The NSR01F30MX Schottky barrier diode is optimized for low forward voltage applications. It is packaged in an ultra small x3DFN2 package that enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
Features   Benefits
     
  • Very Low Forward Voltage Drop - 350 mV @ 10 mA
 
  • Higher Efficiency
  • Low Reverse current - 5 uA @ 10 V
 
  • Higher Efficiency
  • ESD Rating - Human Body Model: Class 3B
    ESD Rating - Machine Model: Class C
 
  • ESD Robust
  • Pb and Halide Free Device
 
  • Enviromentally Safe
  • 100 mA of Continuous Forward Current
   
Applications   End Products
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
 
  • Mobile Handsets
  • Wearables
  • MP3 Players
  • Digital Cameras and Camcorders
  • GPS
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     30 V, 100 mA Low VF Schottky Diode   Single   30   0.35   5   0.1   2   -   0.9   X3DFN-2 
Package Availability
Type
PB free
Standard
X3DFN-2 x