100 mA, 30 V, Low VF Schottky Diode

Favorite

Overview

The NSR01F30MX Schottky barrier diode is optimized for low forward voltage applications. It is packaged in an ultra small x3DFN2 package that enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • Mobile Handsets
  • Wearables
  • MP3 Players
  • Digital Cameras and Camcorders
  • GPS
  • Very Low Forward Voltage Drop - 350 mV @ 10 mA
  • Low Reverse current - 5 uA @ 10 V
  • ESD Rating - Human Body Model: Class 3B
    ESD Rating - Machine Model: Class C
  • Pb and Halide Free Device
  • 100 mA of Continuous Forward Current
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR01F30MXT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

Single

30

0.35

5

0.1

2

-

0.9

$0.0504

More Details

Show More

1-25 of 25

Products per page

Jump to :