100 mA, 70 V, Schottky Barrier Diode

Favorite

Overview

Schottky barrier diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc−dc converter, clamping and protection applications in portable devices. NSR0170H in a SOD−323 small footprint package enables designers to meet the challenging task of achieving higher efficiency designs and meeting reduced board space requirements.

  • Automotive Modules
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Mobile Handsets
  • Digital Camera and Camcorders
  • Automotive ECUs
  • Very Low Forward Voltage Drop - 560 mV @ 10 mA
  • Low Reverse Current - 25 nA @ 50 V VR
  • 70 mA of Continuous Forward Current
  • Power Dissipation of 180 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 2 pF
  • NSVR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :