ESD and Surge Protection Diode Low Clamping Volatage

Favorite

Overview

  • Unidirectional High Voltage ESD and Surge Protection
  • Provides ESD Protection to IEC61000−4−2 Level 4:±30 kV Contact Discharge
  • Small Package: 1.8 mm x 2.0 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPU5221MUTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

General I/O

1

Unidirectional

1550

24

20

1

4300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :