ESD and Surge Protection Device, Unidirectional, 13.5 V

Favorite

Overview

NSPM5131 is a 13.5 V Unidirectional Surge Protection Device in UDFN 6 (1.8 mm x 2.0 mm) package. This is 160 A (IEC 61000−4−5, 8 x 20 µs) capable device that protects the power supply rail of mobile, consumer and computing applications from surge strikes by clamping at 20.5 V at 100 A

  • Vbus - Power Supply Rails
  • Smartphones
  • Tablets
  • Set Top Boxes
  • Wearables
  • High peak current capability - 160 A
  • Low clamping voltage - 20.5 V @ 100 A
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM5131MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

Power Supply Rails

1

Unidirectional

1550

13.6

13.5

1

4300

$0.1692

More Details

Show More

1-25 of 25

Products per page

Jump to :