3.3 V Bidirectional ESD and Surge Protection Device

Favorite

Overview

The NSPM3031 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, tablets, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

  • Audio Line Protection
  • GPIO Protection
  • Tablets
  • Smartphones
  • Laptops
  • MP3 Players
  • Low clamping voltage at high Ipp 7 V Clamping at 45 A (8/20 µs)
  • Protection for IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • Protection for IEC61000−4−5 (Lightning): 45 A (8/20 µs)
  • Small Body Outline: 1.0 mm x 0.6 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM3031MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

Audio

1

Bidirectional

200

4

3.3

0.1

342

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :