Surge Protection, 5 V

Favorite

Overview

The NSPM2051 is designed to protect voltage sensitive components from ESD and Surge events. Industry leading voltage clamping, high peak pulse current handling capability, low leakage and fast response time provide best in class protection.

  • Vbus Protection
  • Battery line Protection
  • Smartphones
  • Tablets
  • Notebooks
  • Television / Set-Top Box
  • High Ipp capability
  • Low Clamping Voltage
  • 0603 UDFN package 1.6 x 1.0 mm
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM2051MUT5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

N

Vbat

1

Unidirectional

380

5.1

5

0.1

1050

$0.0867

More Details

Show More

1-25 of 25

Products per page

Jump to :