Dual NPN Transistors for Driving LEDs

Favorite

Overview

NSM4002MR6T1G contains two NPN transistors. The base of the Q2 NPN transistor is internally connected to the collector of the Q1 NPN transistor. This device is designed to replace a discrete solution that is common for providing a constant current by integrating these two components into a single device. NSM4002MR6T1G is housed in a SC-74 package which is ideal for surface mount applications in space constrained applications.

  • LED Lighting
  • Driver Circuits
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Adjustable up to 500mA
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSM4002MR6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

Y

NPN

General Purpose

0.3

200-Q1 500-Q2

40

60

6

-

1.2

100

300

300

-

$0.0875

More Details

Show More

1-25 of 25

Products per page

Jump to :