feedback
Rate this webpage

Need
Support?


NSL12AW: High Current PNP Low VCE(sat) Bipolar Transistor

Overview
Specifications
Packages
Datasheet: High Current Surface Mount PNP Silicon Low VCE(sat)Transistor for Battery Operated Applications
Rev. 3 (125.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features
 
  • High Current Capability (3 A)
  • High Power Handling (Up to 650 mW)
  • Low VCE(s) (170 mV Typical @ 1 A)
  • Small Size
  • Pb-Free Package is Available
Technical Documentation & Design Resources
White Papers (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSL12AWT1G Active
AEC Qualified
Pb-free
Halide free
High Current PNP Low VCE(sat) Bipolar Transistor SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1467
NSL12AWT1 Last Shipments
High Current PNP Low VCE(sat) Bipolar Transistor SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 17:46:51 MST 2015) : 9000
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Datasheet: High Current Surface Mount PNP Silicon Low VCE(sat)Transistor for Battery Operated Applications
Rev. 3 (125.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     High Current PNP Low VCE(sat) Bipolar Transistor   PNP   2   12   0.29   100   300   -   0.45   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List