feedback
Rate this webpage

Need
Support?


NSDEMP11XV6: 80 V Common Anode Switching Diode, quad, two duals

Overview
Specifications
Packages
Datasheet: Common Anode Quad Array Switching Diode
Rev. 3 (51.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The Common Anode Switching Diode is designed for use in ultra high speed switching applications. The NSDEMP11XV6T1 device is housed in the SOT¿563 package which is designed for low power surface mount applications, where board space is at a premium.
Features
 
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSDEMP11XV6T1 Last Shipments
Pb-free
Halide free
80 V Common Anode Switching Diode, quad, two duals SOT-563 463A-01 1 Tape and Reel 4000  
NSDEMP11XV6T1G Active
AEC Qualified
Pb-free
Halide free
80 V Common Anode Switching Diode, quad, two duals SOT-563 463A-01 1 Tape and Reel 4000 $0.08
NSDEMP11XV6T5 Last Shipments 
Pb-free
Halide free
80 V Common Anode Switching Diode, quad, two duals SOT-563 463A-01 1 Tape and Reel 8000  
NSDEMP11XV6T5G Active
AEC Qualified
Pb-free
Halide free
80 V Common Anode Switching Diode, quad, two duals SOT-563 463A-01 1 Tape and Reel 8000 $0.08
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >10K
Datasheet: Common Anode Quad Array Switching Diode
Rev. 3 (51.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     80 V Common Anode Switching Diode, quad, two duals   Dual Common Anode   80   1.2   0.1   0.1   4   3.5   SOT-563 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     80 V Common Anode Switching Diode, quad, two duals   Dual Common Anode   80   1.2   0.1   0.1   4   3.5   SOT-563 
Previously Viewed Products
Clear List