80 V Common Anode Switching Diode, quad, two duals

Overview

The Common Anode Switching Diode is designed for use in ultra high speed switching applications. The NSDEMP11XV6T1 device is housed in the SOT¿563 package which is designed for low power surface mount applications, where board space is at a premium.

  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NSDEMP11XV6

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

NSDEMP11XV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

NSDEMP11XV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

1.60 x 1.60 x 0.55

$0.0495

More Details

NSDEMP11XV6T5

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

NSDEMP11XV6T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

No

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.