feedback
Rate this webpage

Need
Support?


NSD914XV2: 100 V High Speed Switching Diode

Overview
Specifications
Packages
Datasheet: High-Speed Switching Diode
Rev. 4 (79.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The switching diode is designed for high speed switching applications. This device is housed in a SOD-523 surface mount package which is ideal for automated insertion.
Features
 
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
Applications
  • High-Speed Switching Applications
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSD914XV2T1 Last Shipments
Pb-free
Halide free
100 V High Speed Switching Diode SOD-523-2 502-01 1 Tape and Reel 3000  
NSD914XV2T1G Active
AEC Qualified
Pb-free
Halide free
100 V High Speed Switching Diode SOD-523-2 502-01 1 Tape and Reel 3000 $0.0533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Datasheet: High-Speed Switching Diode
Rev. 4 (79.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     100 V High Speed Switching Diode   Single   100   1   5   0.2   4   4   SOD-523-2 
Previously Viewed Products
Clear List