100 V High Speed Switching Diode

Overview

The switching diode is designed for high speed switching applications. This device is housed in a SOD-523 surface mount package which is ideal for automated insertion.

  • High-Speed Switching Applications
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package

Tools and Resources

Product services, tools and other useful resources related to NSD914XV2

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

NSD914XV2T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

Single

100

1

5

0.2

4

4

Price N/A

More Details

NSD914XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

Single

100

1

5

0.2

4

4

1.60 x 0.80 x 0.60

$0.0167

More Details

NSD914XV2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

100

1

5

0.2

4

4

1.60 x 0.80 x 0.60

$0.0167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.