350 V Switching Diode High Voltage

Favorite

Overview

The high voltage switching diode is designed for high voltage, high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.

  • High blocking voltage capability
  • BCM
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

NSD350HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

350

1.1

5

0.2

-

5

$0.0339

More Details

NSVD350HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

350

1.1

5

0.2

-

5

$0.0267

More Details

Show More

1-25 of 25

Products per page

Jump to :