PNP Bipolar Digital Transistor (BRT)

Overview

This digital transistor is designed to replace a single device and its external resistor bias network. The bipolar digital transistor contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. This eliminates these individual components by integrating them into a single device and can reduce both system cost and board space.

  • Collector-Emitter Sustaining Voltage - VCEO(sus) = 30 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain -hFE = 125 (Min) @ IC = 0.8 Adc
    = 90 (Min) @ IC = 3.0 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 0.275 Vdc (Max) @ IC = 1.2 Adc
    = 0.55 Vdc (Max) @ IC = 3.0 Adc
  • SOT-223 Surface Mount Packaging
  • ESD Rating - Human Body Model: Class 1B
    - Machine Model: Class B
  • Pb-Free Package is Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NSB9435

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

NSB9435T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

235

REEL

1000

No

PNP

3

30

125

-

10

-

-

-

Price N/A

More Details

NSB9435T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

PNP

3

30

125

-

10

-

-

-

Price N/A

More Details

NSV9435T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

1000

No

PNP

3

30

125

-

10

-

-

-

$0.2251

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.