Dual NPN Bipolar Digital Transistor (BRT)

Favorite

Overview

The Dual NPN Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base-emitter resistor. It is designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. In the NSB1706DMW5T1, two devices are housed in the SC-88A package which is ideal for low power surface mount applications where board space is at a premium.

  • Low power surface mount applications where board space is at a premium.
  • Simplifies Circuit Design
  • Reduces Board Space
  • Pb-Free Package is Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSB1706DMW5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Dual NPN

0.1

50

80

4.7

47

0.1

0.5

1.3

$0.0343

More Details

NSVB1706DMW5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Dual NPN

0.1

50

80

4.7

47

0.1

0.5

1.3

$0.1351

More Details

Show More

1-25 of 25

Products per page

Jump to :