Ethernet LAN Switch, 3 V, 8-Channel, 2:1 Gigabit, with LED Switch

Favorite

Overview

The NS3L500 is an 8-channel 2:1 LAN switch with 3 additional built-in SPDT switches for LED routing. This switch is ideal for Gigabit LAN applications due to its low ON-state resistance and capacitance giving the switch a typical bandwidth of 800MHz.The switch also has excellent ON-state resistance match, low bit-to-bit skew, and low crosstalk among channels. The switch is bidirectional and offers little or no attenuation of high-speed signals at the outputs.

  • 10/100/1000 Base-T Ethernet Signal Switching
  • Hub and Router Signal Switching
  • Notebook Computers
  • Docking Stations
  • 56-pin WQFN package
  • Temperature Range:-40 to +85 degrees C
  • Low ON-State Resistance
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NS3L500MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-56

3

260

REEL

2000

N

11

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :