Power Rectifier, Ultra-Fast Recovery, 1 A, 150 V

Favorite

Overview

The Ultrafast Power Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.71 Volts Max @ 1.0 A, TJ = 150?C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 12 mm Tape and Reel, 5000 units per reel
  • Polarity: Polarity Band Indicates Cathode Lead
  • ESD Protection: Human Body Model > 4000 V (Class 3) Machine Model > 400 V (Class C)
  • Marking: U4C, U4D
  • Pb-Free Packages are Available
  • SURA8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVUA120VT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

Y

Ultrafast

1

35

200

0.875

40

0.002

$0.1409

More Details

NRVUA120VT3G-GA01

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

F

Ultrafast

1

35

200

0.875

40

0.002

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :