Trench Schottky Rectifier, Very Low Leakage 45V, 2A in Powermite package

Favorite

Overview

The NRVTSM245E is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Compact Adapters and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance
  • Exposed Cathode Heat Sink
  • Fine Lithography Trench−based Schottky Technology for Very Low
  • Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVTSM245ET1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

N

Single

45

0.65

75

2

50

-

-

$0.1288

More Details

NRVTSM245ET3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

N

Single

45

0.65

75

2

50

-

-

$0.1288

More Details

Show More

1-25 of 25

Products per page

Jump to :