Trench Schottky Rectifier, Very Low Leakage, 60V, 3A

Favorite

Overview

The NRVTS360ETFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.

  • Switching Power Supplies including Mini−adapters and Displays
  • Instrumentation
  • Engine Control Recirculation Diodes
  • Freewheeling Diode Where Space is at a Premium
  • Automotive LED Lighting
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 13.5 mm2
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • WF in Suffix of Part Number Denotes Wettable Flanks Option forEnhanced Automated Inspection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVTS360ETFSTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

Single

60

0.7

12

3

50

-

-

Price N/A

More Details

NRVTS360ETFSWFTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

Single

60

0.7

12

3

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :