Rectifier, 4 A (2 x 2), 200 V Ultrafast Dual die

Favorite

Overview

This ultrafast rectifier in the dual flag SO−8 flat lead package offersdesigners a unique degree of versatility and design freedom. The twodevices are electrically independent and can be used separately, ascommon cathode, as common anode or in series as a function of boardlevel layout. The exposed pad design provides low thermal resistance.The clip attach design creates a package with very efficient die size toboard area ratio. While thermal performance is nearly the same as theDPAK package height and board footprint are less than half

  • Excellent Alternative to DPAK in Space−Constrained Automotive Applications
  • Output Rectification in Switching Power Supplies
  • Freewheeling Diode used with Inductive Loads
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVHP420MFDT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

Y

Ultrafast

4

30

200

1.1

40

5.0E-4

$0.4059

More Details

NRVHP420MFDT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

Y

Ultrafast

4

30

200

1.1

40

5.0E-4

$0.4059

More Details

NRVHP420MFDWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

Ultrafast

4

30

200

1.1

40

5.0E-4

Price N/A

More Details

NRVHP420MFDWFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

Y

Ultrafast

4

30

200

1.1

40

5.0E-4

$0.3805

More Details

Show More

1-25 of 25

Products per page

Jump to :