Schottky Barrier Rectifier, 30 V, 30 A

Favorite

Overview

The Schottky Rectifier uses the Schottky Barrier principle with a proprietary barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Dual Diode Construction - May be Paralleled for Higher Current Output
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 125?C Operating Junction Temperature
  • Maximum Die Size
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBB3030CTLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Common Cathode

30

0.51

2000

30

300

-

-

Price N/A

More Details

NRVBB3030CTLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

30

0.51

2000

30

300

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :