60 V, 10 A Schottky Rectifier

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Supply - Output Rectification
  • Power Management
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • This is a Pb-Free Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBB1060T4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Single

60

0.8

100

10

150

~NA~

~NA~

$0.4371

More Details

NRVBB1060W1T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Single

60

0.8

100

10

150

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :