High-Precision Ambient Light Sensor with Three I2C Slave Addresses

Overview

The NOA1312 high-precision ambient light sensor (ALS) is designed for very high accuracy (better than +/-5 percent tolerance) handheld applications. The device integrates a 16-bit ADC, a 2-wire I2C digital interface with three pin-selectable I2C slave addresses, internal clock oscillator, EEPROM and a power down mode. A photopic optical color filter together with built in dynamic dark current compensation and precision calibration capability plus excellent IR and 50/60 Hz flicker rejection enables highly accurate measurements from very low light levels to full sunlight. The device can support simple count equals lux readings in interrupt-driven or polling modes. The NOA1312 employs proprietary CMOS image sensing technology from onsemi to provide large signal to noise ratio (SNR) and wide dynamic range (DR) over the entire operating temperature range.

  • Display power management
  • Tablets, Netbooks, LED backlit displays
  • Smart phones, PDAs, MP3 players, GPS
  • Video recorders
  • Photopic light response
  • Dark current compensation
  • 0.096 lux to full sunlight range
  • Very high accuracy (better than +/- 5%)
  • Three I2C addresses, pin selectable
  • Less than 100nA in power down mode
  • Less than 240uA in normal operation
  • Linear response over full range

Tools and Resources

Product services, tools and other useful resources related to NOA1312

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.